text.skipToContent text.skipToNavigation

Catalog No. : SSW4VIB4512

Description:  SS BARRIER 4IND TRAY IV-45 12IN R

UPC: 785055573050

Made or assembled in Canada.

Stainless steel 316-4 inches side rail height vertical inside bend barrier strip 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here