text.skipToContent text.skipToNavigation

Catalog No. : SSW4HRC

Description:  SS 4IN HANGER CLAMP

UPC: 785055970620

Made or assembled in Canada.

Stainless steel hanger rod clamp 4 inches height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For steel cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here