text.skipToContent text.skipToNavigation

Catalog No. : SSW43SDS

Description:  S.S. ACC 4IN TO 3IN STEP DOWN SPL.

UPC: 753554064102

Made or assembled in Canada.

Stainless steel 4 inches side rail height 3 inches width step down splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Connects side rail of different heights

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here