Catalog No. : SSW42VFCVI6036
Description: SS COV. 42W VFC VI 60D36R
UPC: 785055576471
Made or assembled in Canada.
Stainless steel 316 ventilated flanged cover 42 inches width vertical inside bend 60 degree 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
42 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
1066.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |