text.skipToContent text.skipToNavigation

Catalog No. : SSW42TPK

Description:  S.S.42IN TRAPEZE KIT

UPC: 785055996439

Made or assembled in Canada.

Stainless Steel trapeze kit. 42 inches tray width, 52-1/2 inches channel width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

52-1/2 in

Documents/Support Tools

Sales Drawing

Click here