Catalog No. : SSW42PFCHB4524
Description: S.S.COV 42W PEAK HB 45D 24R
UPC: 753554078659
Made or assembled in Canada.
Stainless steel 316 peaked flanged cover 42 inches width horizontal bend 45 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
42 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
1066.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |