text.skipToContent text.skipToNavigation

Catalog No. : SSW42PFC72

Description:  SS COV. 42W PFC STR 6FT

UPC: 785055575498

Made or assembled in Canada.

Stainless steel 316-42 inches width peaked flanged cover 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here