text.skipToContent text.skipToNavigation

Catalog No. : SSW42PFC120

Description:  SS COV. 42W PFC STR 10FT

UPC: 785055575474

Made or assembled in Canada.

Stainless steel 316-42 inches width peaked flanged cover 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here