text.skipToContent text.skipToNavigation

Catalog No. : SSW418WPS

Description:  S.S. 4IN 18W WALL PEN SLEEVE

UPC: 753554082434

Made or assembled in Canada.

Stainless steel 4 inches side rail height 18 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here