text.skipToContent text.skipToNavigation

Catalog No. : SSW418PFCVO9024

Description:  SS PK FLG CVR 18INW VO 90 24RAD

UPC: 753554097728

Made or assembled in Canada.

Stainless steel 316 fitting 4 inches side rail height 18 inches width perforated flanged cover vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 in

Documents/Support Tools

Sales Drawing

Click here