text.skipToContent text.skipToNavigation

n° de catalogue : SSW36SNCVI3048

Description:  SS COV. 36W SNC VI 30D48R

UPC: 785055572312

Made or assembled in Canada.

Stainless steel 316 solid non-flanged cover 36 inches width vertical inside bend 30 degree 48 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici