text.skipToContent text.skipToNavigation

Catalog No. : SSW3630SNCHRR

Description:  SS COV 36-12IN SOL NON FLG HRR

UPC: 753554066014

Made or assembled in Canada.

Stainless steel 316-36 inches side rail height 30 inches width solid non-flanged cover horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here