text.skipToContent text.skipToNavigation

Catalog No. : SSW3624PFCRT48

Description:  SS PEAK FLNG CVR 36-24INW RT 48INR

UPC: 753554075696

Stainless steel 316-36 inches side rail height 24 inches width peaked flanged cover horizontal reducing tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Special Features

48 inch radius

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here