text.skipToContent text.skipToNavigation

n° de catalogue : SSW3612SFCRT12

Description:  SS COV 36 TO 12W RED TEE 12R

UPC: 753554072442

Made or assembled in Canada.

Stainless steel 316-36 inches side rail height 12 inches width solid flanged cover horizontal reducing tee 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici