text.skipToContent text.skipToNavigation

Catalog No. : SSW30TPK

Description:  STAINLESS STEEL ACCESSORIES

UPC: 785055569435

Made or assembled in Canada.

Stainless Steel trapeze kit. 30 inches tray width, 41-1/4 inches channel width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

41-1/4 in

Documents/Support Tools

Sales Drawing

Click here