text.skipToContent text.skipToNavigation

Catalog No. : SSW30SFCVI9012

Description:  SS FLNG CVR 30INW IV-90 12INRAD

UPC: 785055568995

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 30 inches width vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here