text.skipToContent text.skipToNavigation

Catalog No. : SSW30SFCHB9024

Description:  SS FLNG CVR 30INW H-90 24INRAD

UPC: 785055568841

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 30 inches width horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here