text.skipToContent text.skipToNavigation

n° de catalogue : SSW30PFCHT24

Description:  SS 30 INCH PEAKEDCVR HT 24R

UPC: 753554106031

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 30 inches width horizontal tee 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Cover width

30 inch

Suitable for cable ladder

Y

Material

Steel

Colour

None

Documents/outils d'aide

Dessin de vente

Cliquez ici