text.skipToContent text.skipToNavigation

Catalog No. : SSW30PFC-3

Description:  30IN W SS PEAKED FLNG COVER 3M

UPC: 785055568681

Made or assembled in Canada.

Stainless steel 316-30 inches peaked flanged cover 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here