Catalog No. : SSW306SFCVO9024
Description: SS FLNG CVR 6INW OV-90 24INRAD
UPC: 785055569978
Made or assembled in Canada.
Stainless steel 316 fitting 3-5/8 inches side rail height 6 inches width solid flanged cover vertical outside bend 90 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |