text.skipToContent text.skipToNavigation

Catalog No. : SSW3024SFCHSR

Description:  SS FLNG CVR 30IN- 24IN SR

UPC: 785055569831

Made or assembled in Canada.

Stainless steel 316-30 inches side rail height 24 inches width solid flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here