text.skipToContent text.skipToNavigation

Catalog No. : SSW24SNC120

Description:  SS COV. 24W SNC STR 10FT

UPC: 785055567974

Made or assembled in Canada.

Stainless steel 316-24 inches width solid non-flanged cover 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here