text.skipToContent text.skipToNavigation

Catalog No. : SSW24SFCVI6048

Description:  SS COV. 24W SFC VI 60D48R

UPC: 785055567561

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 24 inches width vertical inside bend 60 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here