text.skipToContent text.skipToNavigation

Catalog No. : SSW24SFCHX24

Description:  SS FLNG CVR 24INW HX 24INRAD

UPC: 785055567448

Made or assembled in Canada.

Stainless steel 316-24 inches width solid flanged cover horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here