text.skipToContent text.skipToNavigation

Catalog No. : SSW24PFCVI4512

Description:  SS 24IN PEAK COVER VI 45D 12R

UPC: 753554111233

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 24 inches width vertical inside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Documents/Support Tools

Sales Drawing

Click here