text.skipToContent text.skipToNavigation

Catalog No. : SSW2418SNCHRR

Description:  SS COV 24-18W SNC HOR RIGHT RED

UPC: 753554084742

Made or assembled in Canada.

Stainless steel 316-24 inches side rail height 18 inches width solid non-flanged horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here