text.skipToContent text.skipToNavigation

Catalog No. : SSW212SFCVO9012

Description:  S.S.2IN 12W COV V.OUT 90D 12R

UPC: 753554049468

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 2 inches side rail height 12 inches width vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here