Catalog No. : SSW18SNC72
Description: SS COV. 18W SNC STR 6FT
UPC: 785055566830
Made or assembled in Canada.
Stainless steel 316-18 inches width solid non-flanged cover 72 inches length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Length |
72 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Length |
1828.8 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |