text.skipToContent text.skipToNavigation

Catalog No. : SSW18SFCHT48

Description:  SS FLNG CVR 18INW HT 48INRAD

UPC: 753554046788

Made or assembled in Canada.

Stainless steel 316-18 inches width solid flanged cover horizontal tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

48 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here