text.skipToContent text.skipToNavigation

Catalog No. : SSW18PFCVI4524

Description:  S.S.COV 18W PEAK VI 45D 24R

UPC: 785055640226

Made or assembled in Canada.

Stainless steel 316 peaked flanged cover 18 inches width vertical inside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here