text.skipToContent text.skipToNavigation

Catalog No. : SSW1812SFCHSR

Description:  SS FLNG CVR 18INX12IN SR

UPC: 753554068100

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 18 inches side rail height 12 inches width horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here