text.skipToContent text.skipToNavigation

Catalog No. : SSW1806SFCHRR

Description:  SS COV 18 TO 06W SFC LEFT RED.

UPC: 785055958383

Made or assembled in Canada.

Stainless steel 316 solid flanged cover 18 inches side rail height 6 inches width horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here