text.skipToContent text.skipToNavigation

Catalog No. : SSW12VFCVI3012

Description:  SS VTD FLNG CVR 12INW IV-30 12INRAD

UPC: 785055565765

Made or assembled in Canada.

Stainless steel 316 ventilated flanged cover 12 inches width vertical inside bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here