text.skipToContent text.skipToNavigation

Catalog No. : SSW12SNCHT36

Description:  SS CVR 12IN HT 36INRAD

UPC: 785055956129

Made or assembled in Canada.

Stainless steel 316-12 inches width solid non-flanged cover horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here