text.skipToContent text.skipToNavigation

Catalog No. : SSW12PEC

Description:  SS PEAKED END CAP 12INW

UPC: 785055564812

Made or assembled in Canada.

Stainless steel peaked end cap 12 inches tray width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

End cap/cover for support/profile rail

Application

Used for transition between peaked covers to straight covers

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC001573 End piece for cable ladder

Width

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here