text.skipToContent text.skipToNavigation

Catalog No. : SSW09VFCHT12

Description:  SS FLNG CVR 9IN W HT 12RAD

UPC: 753554098176

Made or assembled in Canada.

Stainless steel 316-9 inches width ventilated flanged cover horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Cover width

9 inch

Suitable for cable ladder

Y

Material

Steel

Colour

None

Documents/Support Tools

Sales Drawing

Click here