text.skipToContent text.skipToNavigation

Catalog No. : SSW0906VFCHRR

Description:  SS COVER VENT FL 9-6IN RIGHT REDUCE

UPC: 753554098206

Made or assembled in Canada.

Stainless steel 316-9 inches side rail height 6 inches width ventilated flanged cover horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

9 Inches

Documents/Support Tools

Sales Drawing

Click here