text.skipToContent text.skipToNavigation

Catalog No. : SSW0906VFCHLR

Description:  SS COVER VENT FL 9-6IN LEFT REDUCER

UPC: 753554098190

Stainless steel 316-9 inches side rail height 6 inches width ventilated flanged cover horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

9 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Cover width

6 inch

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here