text.skipToContent text.skipToNavigation

Catalog No. : SSW06SNC144

Description:  6INW SS SLD. COVER 12FTL

UPC: 785055563167

Made or assembled in Canada.

Stainless steel 316-6 inches width solid non-flanged cover 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

144 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

3657.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here