text.skipToContent text.skipToNavigation

Catalog No. : SSW06PFCVI9036

Description:  SS FLNG CVR 6INW PEAK HB 90D36R

UPC: 753554043183

Stainless steel 316 peaked flanged cover 6 inches width vertical inside bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here