Catalog No. : SSW06PEC
Description: SS PEAKED END CAP 12INW
UPC: 785055967897
Made or assembled in Canada.
Stainless steel peaked end cap 6 inches tray width
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
End cap/cover for support/profile rail |
|
Application |
Used for transition between peaked covers to straight covers |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC001573 End piece for cable ladder
|
Width |
152.4 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |