text.skipToContent text.skipToNavigation

Catalog No. : SSUW6SB-3

Description:  SS BARRIER 6IN D TRAY 3M

UPC: 785055561859

Made or assembled in Canada.

Stainless steel 6 inches side rail height horizontal barrier strip 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here