text.skipToContent text.skipToNavigation

Catalog No. : SSUW618VSP

Description:  S.S.6IN 18W VERT. ADJ. PLATES

UPC: 785055964568

Made or assembled in Canada.

Stainless steel one-piece tray vertical adjustable plate 6 inches side rail height 18 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here