text.skipToContent text.skipToNavigation

Catalog No. : SSUW3HDC

Description:  S.S.ACC 3IN HOLD DOWN CLAMP

UPC: 785055968245

Made or assembled in Canada.

Stainless steel one-piece tray hold down clamp 3 inches side rail height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hardware included

Application

Designed to secure cable tray to support system

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here