text.skipToContent text.skipToNavigation

Catalog No. : SSUW312VSP

Description:  SS ACC 12W 3-5/8IND VENT PLATES

UPC: 753554083363

Made or assembled in Canada.

Stainless steel one-piece tray vertical adjustable plate 3 inches side rail height 12 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3 Inches