text.skipToContent text.skipToNavigation

Catalog No. : SSUW306HTB

Description:  SS 6W 3-5/8IND HOR TEE BRANCH

UPC: 753554083370

Made or assembled in Canada.

Stainless steel one-piece tray fitting 3-5/8 inches side rail height 6 inches width horizontal tee branch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

152.4 mm

Material

Steel