text.skipToContent text.skipToNavigation

Catalog No. : SSUW2BSP

Description:  SS ACC. 2IN BOX TO TRAY PLATE

UPC: 785055990611

Made or assembled in Canada.

Stainless steel one-piece tray 2 inches side rail height box to tray plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure tray to electrical panels or boxes, walls or end supports

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here