text.skipToContent text.skipToNavigation

n° de catalogue : SSUF209SHB4536

Description:  SS 1PC FIT 2IN 9W SOL HB 45D36R

UPC: 785055542681

Made or assembled in Canada.

Stainless steel 316 one-piece tray fitting 2 inches side rail height 9 inches width solid trough horizontal bend 45 degree 36 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

2 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

36 inch

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici