text.skipToContent text.skipToNavigation

Catalog No. : SSU1230V-3

Description:  SS CL A 2INDX30INWX3ML VTD.

UPC: 785055561972

Made or assembled in Canada.

Stainless steel 316 unit or one-piece tray 2 inches side rail height 30 inches width ventilated trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

3 m

Side Rail Height

2 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

50.8 mm

Width

762 mm

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here