Catalog No. : SSTW06CEP
Description: SS 6INW CHNL TRAY BLIND END
UPC: 785055640011
Made or assembled in Canada.
Stainless steel channel tray 6 inches width closure end plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provides closure for any tray end |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC001574 End piece for cable tray
|
Cable tray width |
152.4 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |